TL50BLG2Y2R2B2W2QBeaconTower Light: 5-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Green flas3809626
TL50HBYRGQPMATL50H Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue Yello3809681
TL50CZGCompact Tower Light: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Green; 2 m (6.5 ft) Cable3809643
TL50BLBY2GR2QBeacon Tower Light: 4-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Blue stea3809639
TL50YYALSQTL50 Tower Light: 2-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3809672
TL70RYBGALMCQTL70 Tower Light; Gray Housing: 4-Color Loud Multitone Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bi3809732
TL50BLG2Y2R2ALS4CTL50BL Tower Light, Gray Housing: 3-Color Sealed Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rati3809652
TL50BLZBGYRAOS3IBeacon Tower Light: 4-Color Sealed; Omni-directional Pulsed Audible Indicator w/ Intensity Adjust; Voltage: 100-240 V ac; Environmen3809740
TL50CWGYRAOSQCompact Tower Light: 4-Color Omnidirectional; Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67;3809656
TL50ROYGAOS4Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP673809666
TL50P3AOSITL50 Pro Tower Light with Sealed Omni-directional Audible w/ Intensity Adjust, Standard Black Housing: 3 Segment; Voltage: 10-30 V d3809710
TL50WROGQTL50 Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: White Red O3809839