TL70DXN9BGYORAQTL70 Wireless Tower Light, 900 MHz, Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colo3809667
TL50BLZW2W2AOS3Beacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Co3809659
K50LNRYBPQK50LN Series EZ-LIGHT: 3-Color Hazardous Area Indicator; Protection Type: Ex nA_Ex tc; Voltage: 10-30 V dc; Housing: Polycarbonate;3809787
TL50BLZB2Y2R1ALS4Beacon Tower Light: 3-Color Sealed Staccato Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue flash3809774
TL50BLZGBYBeacon Tower Light: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Green Blue Yellow; 2 m (6.5 ft) Ca3809684
TL50BLZG2Y2R2ALS4CBeacon Tower Light, Gray Housing: 3-Color Sealed Staccato Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colo3809685
TL50BLZBGYRAOS4IBeacon Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator w/ Intensity Adjust; Voltage: 100-240 V ac; Environm3809741
TL70GAQTL70 Tower Light; Black Housing: 1-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3809773
TL50ZBWYWQPTL50 Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Blue White Yellow White; Micro 150 m3809779
TL70DXN9YAPQTL70 Wireless Tower Light; 900 MHz; Black Housing: 1-Color Programmible Audible Indicator; Voltage: 12-30 V dc; Environmental Rating3809810
WLS28-2XWGRXX3-0850DS24QWLS28-2 Multicolor Light Strip; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP67/69; Colors: White Green Red; Cascadable3809875
TL70GORYBAQTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3809770