TL50CGWYBRALSCQCompact Tower Light: Gray Housing; 5-Color Sealed Continuous Audible Indicator; Voltage: 12-30 V dc or 24 21-26 V ac; Environmental3809969
WLH60XW640B W/30WLH60 High Temperature Light; Length: 640 mm; Black E-Coated Aluminum; Voltage: 24 V dc; Environmental Rating: IP68g, IP69K; Color:3809916
TL50HGWYRAOSIHigh Intensity Tower Light: 4-Color Sealed; Omni-directional Continuous Audible Indicator w/Intensity Adjust; Voltage: 18-30 V dc or3809923
TL70WOALQPTL70 Tower Light, Black Housing: 2-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3809974
TL50BLZR2B1AOS4IBeacon Tower Light: 2-Color Sealed; Omnidirectional Staccato Audible Indicator w/Intensity Adjust; Voltage: 85-264 V ac; Environment3809971
TL70ORGWATTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3810000
K30APT2RGCK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673810010
TL50BLZYGBWBeacon Tower Light: 4-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow Green Blue White; 2 m (6.53809993
TL70BGYRWTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gr3809970