TL70RYGBWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Yel3810160
TL50BRCQTL50 Tower Light, Gray Housing: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Color3810078
TL70GBRALTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3810175
TL50CYAOSIQCompact Tower Light: 1-Color; Omnidirectional Continuous Audible Indicator w/Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; Envir3810189
TL50BLZYALSQPBeacon Tower Light: 1-Color Sealed Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Color: Yellow; M3810165
STARTERKIT91200-TANK-AStarterKit; 900MHz; DXM1200; Tank Level Monitoring; AT&T North America Only3810245
TL50OB1QP-810113TL50 Tower Light: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: I/O Block Compatible; Colors3810113
TL50BLGY2R2AOS4ICQBeacon Tower Light; Gray Housing: 3-Color Sealed; Omni-directional Staccato Audible Indicator w/ Intensity Adjust; Voltage: 12-30 V3810158