TL50ZBORAOSTower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Color3810155
WLS28-2CY850XPBQWLS28-2 Work Light Strip; Switched; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Cascadable; Euro3810190
TL50SSSSQTL50 Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input: Bimodal; Colors: Sky Blue Sk3810146
STARTERKIT91200-PRES-AStarterKit; 900MHz; DXM1200; Pressure Monitoring; AT&T North America Only3810247
TL70WBRYGQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: White B3810179
TL50GYRWALS3Tower Light: 4-Color Sealed Loud Pulsed Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimoda3810311
STARTERKIT91200-TH-AStarterKit; 900MHz; DXM1200; Temperature/Humidity Monitoring; AT&T North America Only3810246
TL50TWRBAOS4QTower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP673810166
TL50BLB2R2AOS3Beacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3810178
STARTERKIT9700-TH-AStarterKit; 900MHz; DXM700; Temperature/Humidity Monitoring; AT&T North America Only3810255
HLS27DY0430CHLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Color: Yellow; 2 m (6.53810326