WLS28PXRGBW570L25XQWLS28 Pro Light Strip; 25 Deg Lens; Length: 570 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Cascadable; Eu3810994
TL50BLWBGRAQTL50BL Tower Light: 4-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: W3811022
K50PFF200ALGRY3K50 Pro with Pro Editor: 3-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bim3811238
TL70RYBGQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Yel3810712
TL50BLZYAOS3IBeacon Tower Light: 1-Color Sealed; Omni-directional Pulsed Audible Indicator with Volume Adjust; Voltage: 100-240 V ac; Environment3811017
TL50BLR2G2QBeacon Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red flash3811105
WLS28-2XGYRXX3-0570S24QWLS28-2 3 Color Light Strip; Length: 570 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green Yellow Red; Eu3811189
TL70GORCQPTL70 Tower Light; Gray Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green Or3811097
TL50MVOGYBRQTower Light: 7-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Magenta Violet3811119
K50PFF200AMRGB14QPK50 Pro with Pro Editor: 14-Color RGB Fixed-Field Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Range: 200 mm; Bi3811255