TL50BLR2B2AOS4Beacon Tower Light 2-Color Sealed; Omnidirectional Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating:3803137
TL50RYYGRQTower Light: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red Red Yellow Y3803245
TL70ZWGRALQTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: White Gr3803135
TL70RGRAQTL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3803119
K50BLGBWPQK50 Beacon EZ-LIGHT: 3-Color Perimeter View; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Input: PNP; Colors: Green Blue Whit3803194
TL70ZGBRTL70 Tower Light, Black Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Blue Red; Suppo3803182
EZLSA-HTE-R23-1050-FEZ-SCREEN LS; Remote Fixed Blanking; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Y3803180
K50LGYAL16PQK50 Series EZ-LIGHT: 2-Color Loud Audible; I/O Block Compatible Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; Environmenta3803193
TL50BLGR2YAOS4IQPBeacon Tower Light 3-Color Sealed Omnidirectional; Staccato Audible Indicator w/ intensity adjust; Voltage: 12-30 V dc or 24 V ac; E3803288
K50APT2GRYF2Q-803210K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3803210
WLB92XY550PBQWLB92 Work Light Bar; Switched On/Off; Dimming Potentiometer; Length: 550 mm; Voltage: 24 V dc; Environmental Rating: IP40; Color: Y3803255
TL50WROAQTower Light: 3-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input:Bimodal; Colors: White Red3803284