TL70ZGYR W/5MTL70 Tower Light, Black Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Yellow Red; Sup3803257
TL50BLZR2B1Beacon Tower Light: 2-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash Blue rotate; 2 m (6.5 ft3803243
K30ABT2WBHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3803309
TL50HYBRGAOSIQHigh Intensity Tower Light: 4-Color Sealed Omnidirectional; Continuous Audible Indicator w/Intensity adjust; Voltage: 18-30 V dc or3803320
TL50BLR2Y2Beacon Tower Light: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: Red flash3803317
TL50RGGQTower Light: 3-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP65; Input:Bimodal; Colors: Red, Green, Green3803328
TL50ZGALSCTower Light, Gray Housing: 1-Color Sealed Continuous Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: G3803244
WLS28-2XGR-710DXQWLS28-2 Work Light Strip; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green (100 percent), Red (100 perc3803273
TL70DXN2GYRAQPTL70 Wireless Tower Light; 2.4 GHz; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Color3803333
TL50GTRAOS4QTower Light: 3-Color Sealed; Omnidirectional Staccato Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67;3803216
K50ABT2WRHQK50 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3803295
TL50BLZGR2YAOS4IQPBeacon Tower Light: 3-Color Sealed Omnidirectional; Staccato Audible Indicator; w/ intensity adjust; Voltage: 100-240 V ac; Environm3803287