S22RLTSGRHQPS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NC, Latchi3804265
S22RMTFGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NC, Mome3804284
SLPE25-1110BP8-804186SLPE25-1110BP8 EZ-SCREEN Low Profile Emitter; Res.: 25 mm Response (Tr): 17 ms; Beams: 56; Rng: 0.1 to 7 m (4 in - 23 ft); ht. 11103804186
S22ALTFGRCS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input/Output: Bimodal, NO3804309
S22ALTSGRES22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3804317
TL50CZGOCompact Tower Light: 2-Color Indicator; Voltage: 85-264 V ac; Environmental Rating: IP67; Colors: Green Orange; 2 m (6.5 ft) Cable3804327
S22ALTSGRHS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Latchi3804275
WLAG360X180L30QWLA Area Work Light; Dimensions: 360X180 mm; Voltage: 12-30 V DC; Environmental Rating: IP69K; Color: Green; +/-30 Deg Lens; Euro 4-3804357
S22RLTSGRHTS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NC, Latchi3804273
S22ALTFGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NO, Latc3804283
S22ALTFGRETS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input/Output: Bimodal, NO3804323
S22ALTSGRCS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3804301