K50APT2RYXF2QK50 Series EZ-LIGHT: 2-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Col3804679
WLS28-2CG990L25XQWLS28-2 Work Light Strip; Length: 990mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Green; 25 Deg Lens; Cascadable; Eur3804681
TL70DXN2YAQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 1-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Colors: Y3804738
TL70RYGWTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Red Yellow G3804632
SLC4E14-160P4SLC4 Type 4 Safety Light Curtain, Emitter; Resolution: 14 mm; Response (Tr): 8 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 160 m3804715
TL50HZGRAOSIQPHigh Intensity Tower Light: 2-Color Sealed; Omni-directional Continuous Audible Indicator w/ intensity adjust; Voltage: 100-240 V ac3804722
TL50BRYGAOS3IQTower Light: 4-Color Sealed; Omni-directional Pulsed Audible Indicator w/ Intensity adjust; Voltage: 18-30 V dc or 24 V ac; Environ.3804724
K50ANTRWBF2QK50 Series EZ-LIGHT: 3-Input-Color Touch Sensor; ; Voltage: 12-30V dc; Housing: Polycarbonate; IP67 IP69K; Input: NPN (NO); Colors:3804641
K30ABT2YBHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3804696
K30ABT2GBHQK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3804697
TL70DXN2BAQTL70 Wireless Tower Light, 2.4 GHz, Black Housing: 1-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Colors: B3804744
SLC4R14-160P4SLC4 Type 4 Safety Light Curtain, Receiver; Resolution: 14 mm; Response (Tr): 8 ms; Range: 0.1 to 2 m (4 in to 6.5 ft); Height: 1603804716