SLSR30-1650Q8-17780SLSE30-1650Q8-1779 EZ-SCREEN PAIR: 30 mm Resolution; Range: 0.1 to 18 m (4 in to 60 ft); Height: 1650 mm (65 in); Response Time: (Tr3017780
K50PTVAMGRY3QPK50 Pro Touch Series: 3-color RGB Touch Sensor with Vibration Feedback; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Inp3807912
PDIL26ULLD-VLPlastic Fiber; Convergent; Core Dia.: 0.5 mm; Fiber Length 2 m; Liquid Level Sensing, Tube Mount; Free cut; Vantage Line3812164
WLS15PXRGB1200DSSQP-812188WLS15 Pro Light Strip with PICK-IQ Series; Diffuse Window; Length: 1200 mm; Voltage: 12 -30 V dc; Environmental Rating: IP66; IP67;3812188
TL504ALSKQ-BTL50 Pro Tower Light with IO-Link Sealed Loud Audible, Standard Black Housing: 4-Segment; Voltage: 18-30 V dc; Environmental Rating:3812986
K30PTEALGRY3QPK30 Pro Touch Encapsulated Series: 3-color RGB Touch Sensor. Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K. Input/Output:3813876