WLS28-2XY430DXWLS28-2 Work Light Strip; Diffuse Window; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; 2 m (6.5 f3801635
EA5R150NIXMODQPEZ-ARRAY Receiver: 150 mm (5.9 in); Range: (matching emitter sold separately) 400 mm - 4 m; Input: 12-30 V dc; Outputs: 2 Solid-Stat3801819
TL70DR9MBYQPTL70 Wireless Multihop Tower Light, 900 MHz, Black Housing: 2-Color Indicator; Voltage: 12-30Vdc; Environmental Rating: IP65; Colo3801469
TL70GBYRAQP-801673TL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3801673
K30LGXXP W/30K30 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3802127
Q240RA-CN-AF2LQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; Two Bipola3801722
K80ABT2GYHQK80 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output:3801653
WLS28-2XI1130L25XQWLS28-2 Work Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: IR 850 nm; 25 Degree Lens; Euro 43801917
TL50BLBGY1R2ALS3QBeacon Tower Light: 4-Color Sealed Loud Pulsed Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input:3802217
K50L2RGBKAL1QPK50 Pro with IO-Link Series: RGB Audible Indicator; Voltage: 18 - 30 V dc; Housing: Polycarbonate; IP50; Tone: Loud Steady; Input: B3802163