TL70ZGRACQTL70 Tower Light, Gray Housing: 2-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Red; Sup3097507
TL70ZGYRCQTL70 Tower Light, Gray Housing: 3-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Yellow Red; Supp3097503
TL70ZRALCQTL70 Tower Light, Gray Housing: 1-Color Loud Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red; Supp3097510
TL70ZGRAQTL70 Tower Light, Black Housing: 2-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Green Red; Su3097495
TL70ZWBGYRATL70 Tower Light, Black Housing: 5-Color Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: White Blue Gr3097465
TL70ZACQTL70 Tower Light, Gray Housing: Audible Indicator Only; Voltage: 100-240 V ac; Environmental Rating: IP65; Audible: 92 dB at 1 m; Su3097505
SG-TL70-R-100MA24TL70 Light Module; Color: Red ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black Ho3800095
SSA-EB1PL2-12EMQ5K30L-800216SSA-EB1 Flush-Mount Emergency Stop Push Button:; Illuminated (PUSH ON) 40 mm Actuator (left side); 2 Green K30, 1 Red K30; IP65; Con3800216
B-TL70Z-7CTL70 Base Module; Supports 1-6 Modules; Voltage: 100-240 V ac; Environmental Rating: IP65; 2 m (6.5 ft) Integral Cable; Gray Housing3097517
WLS28-2XWW285DXQWLS28-2 Work Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Warm White; Euro 4-pin Integral Co3097675
TL70ZALCTL70 Tower Light, Gray Housing: Loud Audible Indicator Only; Voltage: 100-240 V ac; Environmental Rating: IP65; Loud Audible: 101 dB3097483
SSA-EB2PLGR-12ED1Q8Emergency Stop: Flushing Mounting 60 mm Push Button; Environ. Rating: IP65;Lighted;Color : Green, Red Solid/Flashing; 2 N.C. safety3800388