M18-4VNFF150-Q5M18-4 Series: Stainless: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-p3800605
TL70ZRCQTL70 Tower Light, Gray Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors: Red; Supports 1-4 Modu3097501
M18-4VNFF50-Q5M18-4 Series: Stainless: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-pi3800587
SG-TL70-W-100MA24TL70 Light Module; Color: White ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black3800098
STBVR81-RB2Q8Run Bar with STBVR81; No E-Stop;IP65; STBVR81 Input:20-30 V ac/dc; STB Output:Complimentary Electromechanical Relay; 8-pin Quick-Dis3800253
WLS28-2XGR-285XWLS28-2 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (3800393
SG-TL70-B-100MA24TL70 Light Module; Color: Blue ; Voltage: 12-30 V dc; 100 mA @ 24 V dc; Environmental Rating: IP65 ; Steady On/Flashing ; Black H3800096
M18-3VNFF200-Q5M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 200 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: E3800568
K90TLBGRPQ-97817K90T Series EZ-LIGHT; 3-Color Indicator; Voltage: 12-30 V dc; Low current 100mA @ 30V dc; Environmental Rating: IP67; Input: PNP;3097817
TL70ZALQTL70 Tower Light, Black Housing: Loud Audible Indicator Only; Voltage: 100-240 V ac; Environmental Rating: IP65; Loud Audible: 101 d3097497