WLS27CGB850DSQWLS27 Dual Color Light Strip; Length: 850 mm;; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green (100 perc3800625
WLS28-2XWY-285XQ-801147WLS28-2 Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: White (100 percent), Red (13801147
K50LWTVPPB2QK50L Series EZ-LIGHT: 3-Color Indicator with Dry Contact Switch; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colo3800663
M18-4VNFF75-2MM18-4 Series: Stainless: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: 4-Conductor 23800591
M18-4VNFF75-Q5M18-4 Series: Stainless: Fixed Field ; Range: 75 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-pi3800593
M18-4VPFF150-2MM18-4 Series: Stainless: Fixed Field ; Range: 150 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 4-Conductor3800606
M18-4VNFF30-Q8M18-4 Series: Stainless: Fixed Field ; Range: 30 mm; Input 10-30 V dc ; Outputs: Complementary NPN ; Connection: Euro M12 4-pi3800580
QS18AP6RQ3-801120WORLD-BEAM QS18 Series: Receiver; Range: 20 m; Input: 10-30 V dc; Output: Complementary Solid State PNP; Pico 3-pin .61 m (24 in) Pi3801120
SMBQS18LZBRT-800234KIT; Bracket: For QS18; Zinc Plated CRS; 3.5 mm x 24.1 mm Radial Pattern; 30 Degree Adjustment; BRT-40X19AM3800234
WLAWW105X180L30QWLA Area Work Light; Dimensions: 105X180 mm; Voltage: 12-30 V dc; Environmental Rating: IP69K; Color: Warm White; +/-30 Deg Lens; Eu3800696
TL70RYGCTL70 Tower Light; Gray Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Yell3800812
M18-4VPFF50-2MM18-4 Series: Stainless: Fixed Field ; Range: 50 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 4-Conductor 23800588