TL70RYGYRQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Red Yel3801847
MAE5432Q2 Piece Mini-Array Series: Emitter 3/8 Inch optical spacing; Range: 20 Feet; Sensing Length 54 Inches; Input Voltage 16 to 30 Volts;3801929
Q240RA-CN-ILQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; One Analog3801720
TL70DR9MGRQTL70 Wireless Multihop Tower Light, 900 MHz, Black Housing: 2-Color Indicator; Voltage: 12-30Vdc; Environmental Rating: IP65; Colo3801470
WLS28-2XY430DXWLS28-2 Work Light Strip; Diffuse Window; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; 2 m (6.5 f3801635
EA5R150NIXMODQPEZ-ARRAY Receiver: 150 mm (5.9 in); Range: (matching emitter sold separately) 400 mm - 4 m; Input: 12-30 V dc; Outputs: 2 Solid-Stat3801819
TL70DR9MBYQPTL70 Wireless Multihop Tower Light, 900 MHz, Black Housing: 2-Color Indicator; Voltage: 12-30Vdc; Environmental Rating: IP65; Colo3801469
TL70GBYRAQP-801673TL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3801673
K30LGXXP W/30K30 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3802127
Q240RA-CN-AF2LQR-GAGE Series; 173 mm X 158 mm Rectangular Housing; Range: 3.5 to 100 Meters; Input: 10 TO 30 V dc; Integral Eurofast QD; Two Bipola3801722