TL50HYGCHigh Intensity Tower Light, Gray Housing: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimo3802522
K90LRGYPQK90 Series EZ-LIGHT; 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Input: PNP; Colors: Red Green Yellow; Euro3802530
TL50BLZR2GBeacon Tower Light: 2-Color Indicator; Voltage: 85-264 V ac; Environmental Rating: IP67; Colors: Red flash Green steady; 2 m (6.5 ft3802540
WLS27XGY-570DSQWLS27 Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green (100 perce3802473
K90FDLRGYPQK90F Series EZ-LIGHT; 3-Color Daylight Visible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP67; Input: PNP; Colors: Red G3802543
TL50BLBY1AQBeacon Tower Light: 2-Color Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors:3802492
TL50GMRAOSIQTower Light: 3-Color Sealed Omnidirectional; Continuous Audible Indicator with Volume Adjust; Voltage: 18-30 V dc or 24 V ac; Enviro3802514
K50LGRASBPK50 Series EZ-LIGHT: 3-Color Sealed Audible Indicator; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Tone: Loud; Input: PNP; C3802512
TL50BLBGW2CBeacon Tower Light, Gray Housing: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Col3802546
TL50BLBW2CBeacon Tower Light; Gray Housing: 2-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Col3802547
TL70DXN9RBGQTL70 Wireless Tower Light; 900 MHz; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Colors: Red B3802493