TL50ZYWBOGTL50 Tower Light: 5-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Yellow White Blue Orange Green; 2 m3806902
TL50HWBGRYCQTL50H Tower Light, Gray Housing: 5-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colo3806873
TL70ZGAPQTL70 Tower Light, Black Housing: 1-Color Programmable Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP65; Colors:3806881
TL50BLR1Y2B2AOSQBeacon Tower Light: 3-Color Sealed; Omni-directional Continuous Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rat3806979
TL50BLZB1W2W2B1AOS4Beacon Tower Light: 4-Color Sealed; Omni-directional Staccato Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67;3806980
TL50BLRYBGAOS4IQBeacon Tower Light: 4-Color Omnidirectional; Staccato Audible Indicator w/ Intensity adjust; Voltage: 12-30 V dc or 24 V ac; Environ3805070
TL50BLG2Y2R2B2ALS4QTL50BL Tower Light: 4-Color Sealed Loud Staccato Audible Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Inpu3806922
DX80N9X1W-PS500S-NBDX80 Performance Node; with Integrated 0-500 PSI Sealed Gage Sensor; 900 MHz 1W; 1/4 in -18 NPT Sensor Fitting; Battery Not Included3807015
DX80N9X1W-PS3000S-NBDX80 Performance Node; with Integrated 0-3000 PSI Sealed Gage Sensor; 900 MHz 1 W; 1/4 in -18 NPT Sensor Fitting; Battery Not Includ3807019