K100PDBLRGBSQLED-Signalleuchte mit integrierter LED Anzeige;Polykarbonat Gehäuse;Betriebsspannung 18…30 VDC;Modbus Kommunikation3817532
WLS27XGYRXX3-0850DS24QWLS27 Multicolor Light Strip; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green, Yellow, Red3802047
QS18VP6RE1-17061WORLD-BEAM QS18Series: Emitter, Receiver, 2 sensor array, emitter in position 1 (position 1 closest to connector) 6.2 in spacing ;3017061
QS18VP6RE2-17062WORLD-BEAM QS18Series: Emitter, Receiver, 2 sensor array, emitter in position 2 (position 1 closest to connector) 6.2 in spacing ;3017062
PBCFP46UMLRPlastic Fiber, Diffuse Reflective; Core Dia.: 1.0 mm & 16 x 0.25; Fiber Length 2 m; Coaxial, 5.9 mm dia. Plastic Ferrule, 2.3 mm dia3016014