ESL-30/60-1Emergency Stop Legend Label (adhesive backed); EMERGENCY STOP; 60 mm OD, 30 mm hole, Use with SSA-EBM 40 mm Actuators; Qty 13075186
VSMQAP6CV20-PURVSM Series: 5x7x40 mm Rectangular Diffuse; Range: 20 mm; Input 10-30 V dc; Output: 1 PNP LO (Light Operate); PUR 2 m (6.5 ft) Cabl3800958
M18-3VPFF100-Q8M18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: E3800558
M18-3VPFF100-2MM18-3 Series: Nickel Plated Brass: Fixed Field ; Range: 100 mm; Input 10-30 V dc ; Outputs: Complementary PNP ; Connection: 43800557
QS18VN6AF250Q8WORLD-BEAM: Adjustable Field; Range: 250 mm; Input: 10-30V dc; Outputs: Complementary NPN; Integral Euro-style Quick-Disconnect Con3802445
QS30ARX-802425WORLD-BEAM QS30 Series: High-Powered Receiver; Range: 213 m; Input: 10-30 V dc; Output: LO (Light Operate) NPN; 8 Frequency; 9 m (33802425
T18-2VPLPC-2MT18-2 Series: Polarized Retroreflective with pot; Range: variable to 6 m; Input: 10-30 V dc; Outputs: complementary PNP; Connection:3802632