WLS15CWR0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806941
LMBWLB32-U-180SBracket: For Use with WLB32; 180 Degree Rotation; Set of Two; Bracket Surface Mount WLB32 Cast 6.4 mm Clearance Hole3806905
WLS15CWY0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Cascadabl3806928
WLS15XWY0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Euro 4-pi3806946
WLS15CGR0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; Cascadable;3806948
WLS15XWR0500DSQPWLS15 Dual Color Light Strip; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Euro 4-pin 13806959
WLS15CWR0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806949
WLS15XWY0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Yellow; Euro 4-pi3806931
WLS15CWR0920DSQPWLS15 Dual Color Light Strip; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Red; Cascadable;3806969