Q20APDQ3WORLD-BEAM Q20 Series: Diffuse (Red); Range: 250 mm; Input 10-30 V dc; Output: PNP Light Operate; 6 in pigtail 3-pin Pico-style Quic3807113
WLS15CGR0640DSQPWLS15 Dual Color Light Strip; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; Cascadable;3806962
TL30BGRYXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3806988
OS80K2MX1BRQOS80 Operator Station: Key Switch; 2-Position; Momentary-Off; 2-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Output: PN3807069
WLS15XGR0360DSC2WLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Green Red; 2 m (6.5 ft)3806950
TL70BYRGQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Ye3807068
TL70YRCQTL70 Tower Light; Gray Housing: 2-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow R3807078