WLS15XWA0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Amber; Euro 4-pin3807169
WLS15CWA0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Amber; Cascadable3807166
WLS15CWA0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: White Amber; Cascadable3807168
WLS28-2XGR-285L25XQWLS28-2 Dual Color Light Strip; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Colors: Green (100 percent), Red (13807290
TL30BBYRXXAXQDTL30 Basic Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3807190
S22AMTSBXDTS22 Pro Touch Series: 1-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Moment3807189
WLS27XDW570HSQWLS27 Work Light Strip; Heavy Diffused Window; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Color:3807293
S22LGXRPQS22 EZ Light - 22 mm - IP67; Two Color: Green Red; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3807214