SXA-RM-70SX Safety Scanner Accessory; Removable Memory Device for SX..M*70 Scanners; Male M12 17-pin; Male M12 8-pin3807771
K50CANT2GXDK50 Compact Series: 1-Color Touch Sensor Gen 2; Job Light Only; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: NPN3807734
TL50HYAOS W/30High Intensity Tower Light: 1-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; C3807757
SOLUTIONSKIT2-THWireless Temperature and Humidity Solutions Kit 2.4 GHz; 14 in x 12 in Polycarbonate Enclosure; DXM700 (Pre-programmed for Temp and3807794
TL50YAOSIOTTower Light: 1-Color Sealed; Omni-directional Continuous Audible Indicator w/ Intensity Adjust; Voltage: 18-30 V dc or 24 V ac; Envi3807588
WLH60XW640GB W/30WLH60 High Temperature Light; Length: 640 mm; Black E-Coated Aluminum; Voltage: 24 V dc; Environmental Rating: IP68g, IP69K; Color:3807743
WLS15CBA0220DSQPWLS15 Dual Color Light Strip; Length: 220 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Blue Amber; Cascadab3807801
TL30BGYRWAXC1TL30 Basic Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3807774
K50CABT2XGHK50 Compact Series: 1-Color Touch Sensor Gen 2; Momentary Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: B3807804