IVU2PTG-808141iVu PLUS TG Gen2 Sensor with Ethernet; Red Ring Light and 8 mm Lens; Requires Power Cordset and Bracket; Ethernet and USB Cordset Op3808141
TL30BRGBYXAXC1TL30 Basic Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3808179
K50PFF100SQK50 Pro Optical with PICK-IQ Series: RGB Fixed-Field Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808244
WLS15XDW0640DSC30WLS15 Work Light Strip; Diffused Window; Length: 640 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3808226
K50PFF100KQPMAK50 Pro Optical with IO-Link Series: RGB Fixed-Field Sensor; Voltage: 18-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808240
TL30BGGYRXAXQDTL30 Basic Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3808114
K50PFF50SQ2PSK50 Pro Optical with PICK-IQ Series: RGB Fixed-Field Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693808243
WLS15XDW0360DSC30WLS15 Work Light Strip; Diffused Window; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3808155
K50PLSQK50 Pro Indicator with PICK-IQ Series: RGB Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP69K; Colo3808253
SSA-MBK-EEC6Bracket: E-STOP Mounting Hub Bracket; Right Angle; Extended Front Panel; Three 30 mm Holes; Black; Modified Hole Pattern3808266