TL70BGRAQ8TL70 Tower Light; Black Housing: 3-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors3808356
TL50PBL4AOSTL50 Pro Tower Light with Sealed Omni-directional Audible, Beacon Black Housing: 4 Segment; Voltage: 10-30 V dc; Environ. Rating: IP3808365
DQ12AP6LVQ3WORLD-BEAM DQ12 Series: Retroreflective; Range: 3 m; Input: 10-30 V dc; Output: LO; 1 PNP; Pico(M8) 3-pin 150 mm (6 in) Pigtail QD;B3808397
HLS27DWY0570CHLS27 Hazardous Location Dual Color Light Strip; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; Colors: Whit3808361
WLS28-2CWGRXX6-0850DS24QWLS28-2 3 Color Light Strip; I/O Block Control; Length: 850 mm; Voltage: 24 V dc; Environmental Rating: IP67/IP69K; Colors: White Gr3808388
K30APT2RYCQPK30 Series EZ-LIGHT: 2-Color Touch Sensor Gen 2; Touch Light Overrides Job Light; Voltage: 12-30 V dc; Housing: Polycarbonate; IP673808373
DQ12AP6FF30Q3WORLD-BEAM DQ12 Series: Fixed-Field; Range: 15 mm Cutoff; Input: 10-30 V dc; Output: LO (Light Operate) PNP; Pico(M8) 3-pin 150 mm3808400