K50PTVAMGRY3QPK50 Pro Touch Series: 3-color RGB Touch Sensor with Vibration Feedback; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Inp3807912
DX80N9Q45VTPD NBWireless Q45 Vibration and Temperature Node; 900 MHz; D-Cell Battery not Included3811822
PDIL26ULLD-VLPlastic Fiber; Convergent; Core Dia.: 0.5 mm; Fiber Length 2 m; Liquid Level Sensing, Tube Mount; Free cut; Vantage Line3812164
WLS15PXRGB1200DSSQP-812188WLS15 Pro Light Strip with PICK-IQ Series; Diffuse Window; Length: 1200 mm; Voltage: 12 -30 V dc; Environmental Rating: IP66; IP67;3812188
TL504ALSKQ-BTL50 Pro Tower Light with IO-Link Sealed Loud Audible, Standard Black Housing: 4-Segment; Voltage: 18-30 V dc; Environmental Rating:3812986
K30PTEALGRY3QPK30 Pro Touch Encapsulated Series: 3-color RGB Touch Sensor. Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K. Input/Output:3813876
SMBAMSQ90RQ90R Series Adjustable Mounting Bracket. 14-Gauge 304 Stainless Steel. M6 x 1 Mounting Hardware Included3816068