SSA-EB1PLS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Red-Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-PNP; M12 8-pin Q3811875
TTR610APSB6A-2.0RJ-CTRTTR Series 6 Beam Sensor Array 24.0 Inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm; Output: LO PNP Input: 18 - 30 V dc; 2.03811881
SSA-EB1PLGRS1-0DECQ8Emergency Stop with ISD: 30 mm Mount with 40 mm Push Button; Illuminated Color: Green/Red Flashing; 2 N.C. OSSD Safety Contacts, IP63811873
MQDEC-816.4-M125MCordset A-Code M12 to A-Code M12 Double Ended; 17-Pin Straight Female; 2-Pin Straight Male Connectors; 5.00 m (16.40 ft) in Length;3812066
TTR501APSB5T-2.0FL-063TTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3812016
Q20PDLQ5-4000WORLD-BEAM Q20 Series: Long Range Diffuse (Red); Range: 800 mm; Input 10-30V dc; Output: Complementery Solid State PNP; 4 meter pigt3812173
WLS15XDW0920DSC5WLS15 Work Light Strip; Diffused Window; Length: 920 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Daylight Whit3812182