TTR713APSB6D-0.5Q5-CTRTTR Series 6 Beam Sensor Array 28.08 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 303812318
TL50GYYRALSQTL50 Tower Light: 4-Color Sealed Loud Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal;3812407
RP-RM83F-75LT-812404Heavy-Duty Metal Emergency Stop Rope Pull; Turnbuckle Attachment, 75 m Max Range, Integral E-Stop Button; Latch Actuation, 2 NC Safe3812404
SSA-EB1PLS1-12ED1Q8Emergency Stop: Flush Mounting 40mm Push Button; Environ. Rating: IP65; Lighted; Color: Red Solid; 2 N.C. safety contacts; 1 N.O. a3812400
Q20RPDXLQ5WORLD-BEAM Q20 Series: Long Range Diffuse (IR); Range: 1500 mm; Input 10-30V dc; Output: Dark Operate PNP; Black Only; 6 in pigtail3812457
HLS28XW285XMQHLS28 Hazardous Enclosure Strip Light; Motion; Clear Window; 285 mm; 12-30 V dc; IP50; Color:White;; M12 4-pin Integral Connector3812447