CSB-M1251FM1251DB9Splitter M12F Euro to M12M and DB9 connectors; 5 Pin, Non-Shielded, IP68, AWG 22; Black PVC Cord, Straight Connectors; Trunk: 0.3 m;3809846
Q20NR W/17WORLD-BEAM Q20 Series: Receiver (Red); Range: 12m; Input 10-30V dc; Output: Complementary Solid State NPN; 5 m (17 ft) Cable3809730
LMBPTL110VBracket: For Use with PTL110; Surface Vertical Mount Flat Bracket-; 300 Series Stainless Steel (Hardware Included)3809830
TTR991RPSD6T-1.0Q3-075TTR Series 6 Beam Sensor Array 39.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809858
TTR838RPSD5T-1.0Q5-CTRTTR Series 5 Beam Sensor Array 33.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809861
TL70WGBYRAQTL70 Tower Light; Black Housing: 5-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3809744
TTR533RPSD3T-1.0Q5-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809859
TL70WGBYRAPQTL70 Tower Light; Black Housing: 5-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3809743