WLS15HXDW0920LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 920 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809898
WLS15HCWW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809887
TTR533RPSD3T-1.0Q3-CTRTTR Series 3 Beam Sensor Array 21.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809855
TTR991RPSD6T-1.0Q5-075TTR Series 6 Beam Sensor Array 39.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3809862
WLS15HXWW0360LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809884
K50CALBT2RGHQK50 Compact Series: 2-Color Touch Sensor Gen 2; Latching Output; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bi3809915
WLS15HXDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809890
WLS15HCDW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809894
WLS15HCDW0920LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 920 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809901
WLS15HXDW1200LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809906