WLS15HCDW0360LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 360 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: D3809885
TL50CORYGAOSIQCompact Tower Light: 4-Color; Omnidirectional Continuous Audible Indicator w/Intensity Adjust; Voltage: 12-30 V dc or 24 V ac; Envir3809873
LMBWLS70HKBracket: For Use with WLS70; Adjustable-Length Hanging Kit (6 in to 65 in); 5 ft Aircraft Cable with Looped End; Set of Two Hanging3809920
MQDC-402.6M-PUR-CCordset A-Code M12 to Flying Leads Single Ended Coiled; 4-Pin Straight Female Connector; 2.6M Extended, 1.0M retracted, with 0.2M ta3809925
WLS15HXWW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809892
WLS15HCWW0640LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809895
WLS15HCWW0640LS24C2WLS15 High Intensity Light Strip; Light Diffuse Window; Length: 640 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color: W3809896
WLS15HCDW1200LS24QPWLS15 High Intensity Light Strip; Light Diffuse Window; Length: 1200 mm; Voltage: 24 V dc; Environmental Rating: IP66; IP67; Color:3809909