TTR1295RPSD7T-1.0Q3-CTRTTR Series 7 Beam Sensor Array 50.1 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810098
TTR892APSC7D-2.0FL-CTRTTR Series 6 Beam Sensor Array 35.13 inch Between Frame; Beam Spacing: 108 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810176
TTR500BMSB5B-2.0FL-CTRTTR Series 5 Beam Sensor Array 19.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: Bimodal Input: 18 - 303810088
TTR1143RPSD7T-1.0Q5-CTRTTR Series 7 Beam Sensor Array 45.0 inch Between Frame; Beam Spacing: 162 mm Range: 120 mm Diffuse; Output: DO PNP Input: 18 - 30 V3810099
SLLP40-1540P55-810230EZ-SCREEN LS, Pair; Resolution: 40 mm; Range: 12 m (40 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: Removable3810230
TL50WBYRQP-810110TL50 Tower Light: 4-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White Blue3810110
WLS15XRG0360DSQPWLS15 Dual Color Light Strip; Length: 360 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Colors: Red Green; Euro 4-pin 13810059
Q2XANAF150-Q3Q2X Series: Adjustable Field Sensor ; Range: 18-150 mm, Input 10-30 V dc; Output: LO (Light Operate), 1 NPN; 6 in. Pigtail 3-pin QD3810301
TTR754APSB7D-2.0FL-CTRTTR Series 7 Beam Sensor Array 29.7 inch Between Frame; Beam Spacing: 93.1 mm Range: 120 mm Diffuse; Output: LO PNP Input: 18 - 30 V3810177