ACC-GS60 M48 FRONT MOUNTMontagering;Material: Aluminium;Gewinde M48X2; Passend zur Bauform GS603815915
TTR925RPSB9T-2.0Q5-CTRTTR Series 9 Beam Sensor Array 36.4 in Between Frame. Beam Spacing: 93.1 mm; Standard Gain Range: 120 mm. Output: DO PNP; Input: 24-3816536
OS80K2LX2XR2QOS80 Operator Station: Key Switch; 2-Position; On-Off; 1-Color; Voltage: 12-30 V dc; Housing: Polycarbonate; IP40; Output: PNP 2 NO;3810393
SI-GL42DS21-10SI-GL42 Series Safety Interlock Switch; Spring Lock/Solenoid Unlock; 24 V DC; Contact Configuration: Actuator: 2NC/1NO, Monitor: 1NC3811065
SI-GL42DM01-20Q13SI-GL42 Series Safety Interlock Switch; Solenoid Lock/Spring Unlock; 24 V dc; Contact Configuration: Actuator: 1 NO, Monitor: 2NC; C3811090