SI-GL42DS30-10SI-GL42 Series Safety Interlock Switch; Spring Lock/Solenoid Unlock; 24 V DC; Contact Configuration: Actuator: 3NC, Monitor: 1NC; Co3811066
WLS15XAM0500DSQPWLS15 Work Light Strip; Diffused Window; Length: 500 mm; Voltage: 12 or 24 V dc; Environmental Rating: IP66,67; Color: Amber; Euro 43811133
EA5R1800XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1800 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811211
TL50ZORALS3TL50 Tower Light: 2-Color Sealed Pulsed Audible Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Orange Red; 23811126
EA5R1200XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 1200 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811209
MBR1216PX485SQ2 Piece Mini-Array Basic Series: Receiver; 3/4 in Optical Spacing, Sensing Length: 295 mm; Range: 2 m, Input Voltage 16 to 30 V dc;3811116
K50PFF200AMGRY3QK50 Pro Optical with IO-Link Series: RGB Fixed-Field Sensor; Voltage: 18-30 V dc; Housing: Polycarbonate; Environ. Rating: IP67 IP693811236
EA5R2400XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 2400 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.13811213
T30R-1515-KDQ-811222T30R R-GAGE Series Radar Sensor; Range 15 m; Input 10-30 V dc; Output: 1 PNP/NPN with IO-Link Communication; 1 PNP/NPN; Customer co3811222
WLS28PXRGBW570L25DXQWLS28 Pro Light Strip; 25 Deg Translucent Lens; Length: 570 mm; Voltage: 18-30 V dc; Environmental Rating: IP50; Color: RGBW; Non-Ca3811172
EA5R300XK2QEZ-Array Series: Receiver 5 mm Optical Spacing; Range: 4 m; Sensing Length: 300 mm; Input Voltage 18 To 30 V; Outputs: IO-Link v1.1/3811203