TL70GBYRATTL70 Tower Light; Black Housing: 4-Color Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors:3811374
K50GRYPQLED-Signalleuchte;Polykarbonat Gehäuse;Betriebsspannung 24 VDC;Eingang: PNP;einzeln ansteuerbar3818352
MQDEC-401.7M-PUR-CCordset A-Code M12 to A-Code M12 Double Ended Coiled; 4-Pin Straight Female; 4-Pin Straight Male Connectors; 1.7M Extended, 0.8M ret3812762
TL15R5QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Red, Pin 5, M3812578
TL15R4QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Red, Pin 4, M3812582
TL15G1QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Green, Pin 1,3812576