TL15R1QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Red, Pin 5, M3812580
HLS28XW285XM W/15HLS28 Hazardous Enclosure Strip Light; Motion; Clear Window; 285 mm; 12-30 V dc; IP50; Color:White;; 5 m (15 ft) Cable3812581
TTR305BMSB3T-0.5Q5-CTRTTR Series 3 Beam Sensor Array 12.0 inch Between Frame; Beam Spacing: 93.1 mm Standard Gain Range: 120 mm; Output: Bimodal Input: 183812609
TL15R2QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Red, Pin 2, M3812573
TL15Y1QTL15 Series: 1-Color In-Line Status Indicator Segment, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Yellow, Pin 13812572
TL15BGYRQTL15 Series Kit: 4-Color In-Line Status Indicator, Voltage: 12 or 24 V dc; Housing: PVC; IP67, Input: PNP; Colors: Blue, Green, Yell3812579
Q20RPDXLQ5-2000WORLD-BEAM Q20 Series: Long Range Diffuse (IR); Range: 1500 mm; Input 10-30 V dc; Output: Dark Operate PNP; Black Only; 2 meter pigt3812594