HLS27DW0430C W/15HLS27 Hazardous Location Strip Light; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; ; Color: White;; 4.6m (3812618
TL50BLZR1CBeacon Tower Light, Gray Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red rotate; 2 m (6.53812668
RLS27XWGRXX3-1130S24QPRLS27 Multicolor Light Strip: Clear Window; 1130 mm. 24 V dc; IP67 IP69K. WGR; Non-Cascadable. 150 mm (6 in) 4-pin M12 Pigtail QD3812930
TL50WROBYGQTower Light: 6-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environmental Rating: IP67; Input: Bimodal; Colors: White Red Orange3813019
MQDC-403.3M-PUR-CCordset A-Code M12 to Flying Leads Single Ended Coiled; 4-Pin Straight Female Connector; 3.3M Extended, 1.2M retracted, with 0.2M ta3812772
SSA-EB1PLGRS1-12ECQ8SSA-EB1 30 mm Mount Emergency Stop Push Button; Green and Red Flash/Solid Illuminated Base; 40 mm Actuator; IP65; Contacts: 2NC/1NO-3812825