T18-2VNFF100-9MT18-2 Series: Fixed Field; Range: 100 mm; Input: 10-30 V dc; Outputs: complementary NPN; Connection: 4-conductor 9 m PVC Cable3802666
TL50HBGYRAQP-802760TL50H Tower Light: 4-Color Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP50; Input: Bimodal; Colors: Bl3802760
WLS28-2CW570XPBQ-802918WLS28-2 Work Light Strip; Individually Switched; Length: 570 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Casc3802918
DX80N2Q45LP-NBWireless Q45 Photoelectric Sensor; Retroreflective 2.4 GHz 65mW; Battery Not Included3802774
SLLCP14-490-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 490 mm (19.3 in.); Housing: Yellow; Connection: Re3802955
SLLCP14-1260-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1260 mm (49.6 in.); Housing: Yellow; Connection: R3802960
K30LGXXPTK30 Series EZ-LIGHT: 1-Color General Purpose Indicator; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green3803023
TL70BYRGALQPTL70 Tower Light; Black Housing: 4-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3802936
TL50BLGR1AOSIQBeacon Tower Light: 2-Color Sealed; Omni-directional Continuous Audible Indicator w/ Intensity adjust; Voltage: 12-30 V dc or 24 V a3802963