EZLSA-HTE-R23-280EZ-SCREEN LS; Receiver; 280 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 280 mm (11.0 in.); Housing: Yellow; Connectio3803148
LC65P2Q5LED Dimmer Module; 2 -Wire; Pulse Width Modulation; 12-30 V dc; 4 Amps; Euro 4-Pin Male-Female 150 mm (6 in) PVC Pigtails3803188
EZLSA-HTE-E23-1050EZ-SCREEN LS; Emitter; 1050 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 1050 mm (194.4 in.); Housing: Yellow; Connect3803181
K30APT2XBF2Q-803336K30 Series EZ-LIGHT: 1-Input-Color Touch Sensor Gen 2; Top cover laser etched, finger w/ PSDI; Voltage: 12-30 V dc; Housing: Polycar3803336
EZLSA-HTE-E23-630EZ-SCREEN LS; Emitter; 630 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connection3803159
WLS28-2XGR-145SQWLS28-2 Work Light Strip; Length: 145 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: Green (100 percent), Red (103803207
TL70RYGALTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; C3803190
EZLSA-HTE-R23-630EZ-SCREEN LS; Receiver; 630 mm; Resolution: 23 mm; Range: 8.4 m (27 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connectio3803158