SB12TRPRQ7SB12 Threaded Series Receiver; Range: 1.5 m; Input Voltage: 10-30 V dc; Outputs: D.O. PNP; 6 in pigtail 4 pin Pico connector3803462
SLLCP14-630-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connection: Re3803734
K50APT2GXD-803510K50 Series EZ-LIGHT: 1-Color Touch Sensor Gen 2; Job Light Only; 50% Intensity; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP3803510
LTF12IC2LDQ-803726Laser Diffuse Time-of-Flight Sensor; Range: 50-12000 mm; Input:12-30 V dc; Output: Analog: 4-20 mA; Class 2 Laser; Discrete: NPN/PNP3803726
TL70YGBRQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow3803603
TL50VAOSQTower Light: 1-Color Sealed; Omnidirectional Continuous Audible Indicator; Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP63803699
TL50BLZGRAOS3IBeacon Tower Light: 2-Color Sealed; Omni-directional Pulsed Audible Indicator w/ intensity adjust; Voltage: 100-240 V ac; Environmen3803549
TL70GBORQTL70 Tower Light; Black Housing: 4-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Green B3803690
WLS28-2CW850DSQ-803705WLS28-2 Work Light Strip; Diffuse Window; Length: 850 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Color: White; Casca3803705
K30LGRYP-803515K30 Series EZ-LIGHT: 3-Color General Purpose Indic; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67; Input: PNP; Colors: Green Red3803515