WLS28-2XW1130XPBQ-803957WLS28-2 Work Light Strip; Switched; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (6400-6600K) ; Eu3803957
WLS28-2XW430XPBQ-803956WLS28-2 Work Light Strip; Switched; Length: 430 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White (6400-6600K); Euro3803956
SLLVE23-910EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 910 mm (35.8 in.); Housing: Yellow; Connection: Re3804043
TL50BLZR2CBeacon Tower Light, Gray Housing: 1-Color Indicator; Voltage: 100-240 V ac; Environmental Rating: IP67; Colors: Red flash; 2 m (6.53804037
SLLCP14-1610-B16EZ-SCREEN LS Cascade, Pair; Resolution: 14 mm; Range: 12 m (40 ft); Defined Area: 1610 mm (63.4 in.); Housing: Yellow; Connection: R3804009
SLLVE23-1190EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: R3804055
SLLVR23-350EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 350 mm (13.8 in.); Housing: Yellow; Connection: R3804061
SLLVE23-1820EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1820 mm (71.7 in.); Housing: Yellow; Connection: R3804060
SLLVE23-1050EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1050 mm (41.3 in.); Housing: Yellow; Connection: R3804054
SLLVR23-630EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 630 mm (24.8 in.); Housing: Yellow; Connection: R3804063