WLS28-2CWG-1130L25SQWLS28-2 Dual Color Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: White (100 percent);3801947
TL70WBGYRAPQTL70 Tower Light; Black Housing: 5-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3801966
TL70BGYRAPQTL70 Tower Light; Black Housing: 4-Color Programmable Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bim3801965
PIRS1X3215T5AL47Plastic Fiber; Opposed Mode; Core Dia.: 32 x 0.25 mm; Fiber Length 5 m; Rectangle; Array Length 47 mm; Sideview; T5 Termination3801971
PITL23UM6-VLPlastic Fiber; Opposed Mode Pair; Core Dia.: 0.5 mm; Fiber Length 1 m; Stainless Thread M6 With integrated Lens, 20 mm; spot size at3801984
K80AK23825QPK80L Series EZ-LIGHT: 1-Color Indicator with; Normally Open 3-Position Key Switch; Voltage: 12-30 V dc; Housing: Polycarbonate; IP403801998
S18DLGYRPQS18 Daylight Visible EZ-LIGHT - 18 mm - IP67; Three Color: Green Yellow Red; 10-30 V dc PNP Input; Euro 4-pin Integral Connector3802209
WLS27CGYRXX3-0850DS24QWLS27 Multicolor Light Strip; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: Green, Yellow, Red3802069
TL70YTL70 Tower Light; Black Housing: 1-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Yellow;3802132