K50APT2GRYF2Q-804035K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2; Voltage: 12-30 V dc; Ultra low intensity; Housing: Polycarbonate; IP67 IP69K;3804035
SLLVR23-1820EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1820 mm (71.7 in.); Housing: Yellow; Connection:3804074
K50LGRY2PQ-804036K50 Series EZ-LIGHT: 3-Color Multi-Function Indicator; Voltage: 18-30 V dc; Ultra low intensity; Housing: Polycarbonate; IP67; Inpu3804036
SLLVR23-1330EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection:3804068
SLLVP23-420EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 420 mm (16.5 in.); Housing: Yellow; Connection: Remov3804076
SLLVR23-910EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 910 mm (35.8 in.); Housing: Yellow; Connection: R3804064
SLLVR23-1540EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection:3804073
SLLVE23-350EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 350 mm (13.8 in.); Housing: Yellow; Connection: Re3804040
SLLVE23-1330EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1330 mm (52.4 in.); Housing: Yellow; Connection: R3804058
SLLVR23-1050EZ-SCREEN LS BASIC, Receiver; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1050 mm (41.3 in.); Housing: Yellow; Connection:3804065
SLLVE23-420EZ-SCREEN LS BASIC, Emitter; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 420 mm (16.5 in.); Housing: Yellow; Connection: Re3804041