TL50GRBAOSKQTower Light IO-Link Series: 3-Color Omni-directional; Audible Indicator Voltage: 12-30 V dc; Environmental Rating: IP67; Colors: Gre3804156
WLS27CWGRXX6-0285DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804217
WLS27XGB-285DSQWLS27 Dual Color Light Strip; Length: 285 mm;; Voltage: 12-30 V dc; Environmental Rating: IP67/IP69K; Colors: Green (100 percent), B3804127
SLLVP23-1190EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1190 mm (46.9 in.); Housing: Yellow; Connection: Remo3804080
K50LXXYA2X2N-804225K50 Series EZ-LIGHT: 1-Color Audible Indicator; Voltage: 18-30 V dc; Housing: Polycarbonate; IP50; Tone: Pulsed; Input: NPN; Color:3804225
S22L2FRGB14QS22 Pro Series: 14-color RGB Indicator-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input: Bimodal; Colors: Multicolo3804236
SLLVP23-1540EZ-SCREEN LS BASIC, Pair; Resolution: 23 mm; Range: 8 m (26 ft); Defined Area: 1540 mm (60.6 in.); Housing: Yellow; Connection: Remo3804083
SLM120N6QPMASLM Series: Rugged Nickel Plated Metal Fixed-Distance Slot Sensor; Slot Width: 120 mm; Input 10-30 V dc; Output: NPN; 6 inch (150 mm3804148
WLS27CWGRXX6-0850DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 850 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804219