S22AMTSGRHS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Moment3804274
S22ALTSGRCQS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input/Output: Bimodal, NO,3804297
S22AMTFGRHS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Output: Bipolar, NO, Mome3804290
WLS27XGYRXX6-1130DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors3804339
S22ALTFGRCTS22 Pro Touch Series: 2-color RGB Touch Sensor-FDA; Voltage: 10-30 V dc; Housing: Copolyester; IP67 IP69K; Input/Output: Bimodal, NO3804307
S22ALTSGRHQS22 Pro Touch Series: 2-color RGB Touch Sensor; Voltage: 10-30 V dc; Housing: Polycarbonate; IP67 IP69K; Output: Bipolar, NO, Latchi3804267
WLS27CGYRXX6-0570DS24QWLS27 Multicolor Light Strip; I/O Block Control; Length: 570 mm;; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Colors:3804340
QS30LLPC-804425WORLD-BEAM QS30: Low Contrast Laser Polar Retro; Range: 0.2-18 m; Input: 10-30 V dc; Output: Bipolar: 1 NPN; 1PNP; 2 m (6.5 ft) Cabl3804425
WLB32C1130PWMQWLB32 Work Light Bar; PWM Dimming; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cascadable; Euro3804429
WLS28-2CB1130XQWLS28-2 Work Light Strip; Length: 1130 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Blue; Cascadable; Euro 4-pin Inte3804361
SLSCP14-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1050 mm (41.4 in); Response Time: (Tr) 32 ms; Number Of Beams: 140; Casca3804453