SLSCP14-1350P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft); Height: 1350 mm (53.2in); Response Time: (Tr) 32 ms; Number Of Beams: 180; Cascad3804461
WLS28-2CW285XPBQ-804382WLS28-2 Work Light Strip; Individually Switched; Length: 285 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: White; Cas3804382
K50FLBXXPK50 Series EZ-LIGHT: 1-Color General Purpose Flat Pack Indicator; Voltage: 18-30 V dc; Environmental Rating: IP67; IP69K; Input: PNP3804353
VS2RN5REV-804452VS2 Series: VS2RN5R; Molex 3-pin Pigtail 9.0 in; VS25EV: 32.0 in Pigtail; Into 1, 3-pin Molex;3804452
K50APT2BGRF2QPMA-804402K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor Gen 2;; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Co3804402
TL50BLRYWQBeacon Tower Light: 3-Color Indicator; Voltage: 12-30 V dc or 24 V ac; Environ. Rating: IP67; Input: Bimodal; Colors: Red Yellow Whi3804443
WLS28-2XY710DXQWLS28-2 Work Light Strip; Diffuse Window; Length: 710 mm; Voltage: 12-30 V dc; Environmental Rating: IP50; Color: Yellow; Euro 4-pin3804534