SLSCP30-1050P44NTEZ-SCREEN PAIR; Range: 0.1 to 6 m (4 in to 20 ft);; Height: 1050 mm (41.4 in);; Response Time: (Tr) 21 ms;; Number Of Beams: 70;; C3804477
K50BCLGRYPQP-804512K50 Beacon EZ-LIGHT: 3-Color Perimeter & Top View; Voltage: 12-30 V dc; Housing: Polycarbonate; IP69K; Input: PNP; Colors: Green Red3804512
TL70GBRQTL70 Tower Light; Black Housing: 3-Color Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors: Green Blue R3804518
WLS28-2XWGRXX3-1130L25X24QWLS28-2 3 Color Light Strip; Length: 1130 mm; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White Green Red; 25 Deg Lens; Eu3804498
BWA-CS-001Cordset AC Power to Turck Minifast; 3-Prong AC Power Plug; to 3-pin Female Minifast Connector Straight; Cable Length: 2 m (6.5 ft)3804550
WLS28-2XWGRXX3-1130X24QWLS28-2 Multicolor Light Strip; Length: 1130 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: White, Green, Red; Non-Casca3804646
TL50GRQ-804603TL50 Tower Light: 2-Color Indicator; Laser Marked; FAULT, ALARM (Taiwan); Voltage: 18-30 V dc or 24 V ac; Environmental Rating: IP63804603
TL50YR1QTower Light: 2-Color Indicator; Voltage: 18-30 V dc or 24 V ac; Environ. Rating: IP67; Input: IO Block Compatible; Colors: Yellow Re3804586
TL70RALTTL70 Tower Light, Black Housing: 1-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environ. Rating: IP65; Input: Bimodal; Colors3804576