QS18VP6LVQP-804887WORLD-BEAM QS18 Series: Retro; Range: 6.5 m; Input: 10-30 V dc; Output: Complementary Solid State PNP; 2 m (6.6 ft) Cable with RJ113804887
WLS28-2XGYRXX3-0285DX24QWLS28-2 Multicolor Light Strip; Length: 285 mm;; Voltage: 24 V dc; Environmental Rating: IP50; Colors: Green, Yellow, Red; Non-Casca3805021
QT50ULB-804881QT50U Analog Series: Proximity Mode; Range: 200 mm to 6 m; Input: 13-30 V dc; Outputs: Analog: 0-10 V or 4-20 mA; 2 m (6.5 ft) Cable3804881
TL70BGYRWQTL70 Tower Light; Black Housing: 5-Color Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Colors: Blue Gr3804857
TL70RYGALQTL70 Tower Light, Black Housing: 3-Color Loud Audible Indicator; Voltage: 12-30 V dc; Environmental Rating: IP65; Input: Bimodal; Co3805058