WLS27CWR-285HSQWLS27 Dual Color Light Strip; Length: 285 mm; Heavy Diffuse; Voltage: 12-30 V dc; Environmental Rating: IP66; IP67; IP69K; Colors: W3805126
WLS27XGYRXX3-0570HS24QWLS27 Multicolor Light Strip; Length: 570 mm; Heavy Diffuse Window; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Color3805146
WLS27CWGRXX3-0570HS24QWLS27 Multicolor Light Strip; Length: 570 mm; Heavy Diffuse Window; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Color3805145
TL70APTL70 Tower Light; Black Housing: Programmable Audible Indicator Only; Voltage: 12-30 V dc; Environmental Rating: IP50; Input: Bimoda3805137
WLS27XWGRXX3-0570HS24QWLS27 Multicolor Light Strip; Length: 570 mm; Heavy Diffuse Window; Voltage: 24 V dc; Environmental Rating: IP66; IP67; IP69K; Color3805144
QS18VP6AF120Q7WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; Integral Pico-Style Quick-Disconnect3805182
QS18VP6AF120QWORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary PNP; 6 in Pigtail PICO-Style Quick-Disconnect3805180
K50APT2GRYF2-805095K50 Series EZ-LIGHT: 3-Input-Color Touch Sensor; Voltage: 12-30 V dc; Housing: Polycarbonate; IP67 IP69K; Input: PNP (NO); Colors: G3805095
QS18VN6AF120Q7WORLD-BEAM: Adjustable Field; Range: 120 mm; Input: 10-30 V dc; Outputs: Complementary NPN; Integral Pico-Style Quick-Disconnect3805181